TRIBOS-S SRE 25
Reduction insert
ID 201977
TRIBOS-S SRE 25, Reduction insert
- For clamping diameter: Ø16, Ø5/8"
- Length L1: 45 mm
Technische Details
| For clamping diameter | Ø16, Ø5/8" |
|---|---|
| D2 [mm] | 25.0 |
| L1 [mm] | 45.0 |
| Weight [kg] | 0.815 |