TRIBOS SVL-20 Ø6x150
ポリゴナルエクステンション
ID 205604
TRIBOS SVL-20 Ø6x150, ポリゴナルエクステンション
- TRIBOS SVL
- クランプ径: 6 mm
- 押出側最大クランプ径: 20 mm
- 全長: 150 mm
- 振れ精度: < 0.003 mm、2.5 x D で
- 最小トルク: 5 Nm
技術的詳細
| Technology | Polygonal Extensions |
|---|---|
| Series | TRIBOS SVL |
| Toolholder interface | SVL-20 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 9.9 |
| D3 [mm] | 13.1 |
| D5 | 20 mm |
| Overall length L [mm] | 150.0 |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 40.0 |
| L6 [mm] | 100.0 |
| G | M5 |
| Min. torque [Nm] | 5.0 |
| Weight [kg] | 0.266 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Length-setting screw
With adjustment screw for axial length adjustment
Max. speed limit
24.000 1/min
Individual
Also available in heavy metal
Additional sizes and customized designs are available upon request