TENDO EC SK 40 Ø20x64.5
Hydraulický upínač nástrojů
ID 206416
TENDO EC SK 40 Ø20x64.5, Upínače nástrojů
- Hydraulický upínač nástrojů
- Řada: TENDO E compact
- Rozhraní upínače nástrojů: SK 40
- Uchopovací průměr: 20 mm
- Projekční délka: 64.5 mm
- Obvodová házivost: ≤ 0,003 mm při 2,5 x D
- Stupeň vyvážení: G2,5 při 25.000 ot/min nebo Umax < 1 gmm
- Min. točivý moment: 520 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO E compact |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 49.25 |
| D6 [mm] | 38.0 |
| Projecting length L1 [mm]/[inch] | 64,5 mm / 2.5" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.4 |
| G | M8x1 |
| Min. torque [Nm] | 520.0 |
| Weight [kg] | 1.3 |
| Coolant-proof | yes |
| Standard length | yes |
Version
TENDO E compact (E compact = excellent cost-performance ratio)
Short, rigid design
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request