TENDO Silver JIS-BT 50 Ø32x120
Hydrodehnspannfutter
Ident.-Nr. 1503299
TENDO Silver JIS-BT 50 Ø32x120, Werkzeughalter
- Hydrodehnspannfutter
- Baureihe: TENDO Silver
- Werkzeughalterschnittstelle: JIS-BT 50
- Spanndurchmesser: 32 mm
- Auskraglänge: 120 mm
- Rundlaufgenauigkeit: < 0,003 mm bei 2,5 x D
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
- Min. Drehmoment: 650 Nm
Technische Details
| Technologie | Hydrodehnspannfutter |
|---|---|
| Baureihe | TENDO Silver |
| Werkzeughalterschnittstelle | JIS-BT 50 |
| Werkzeughalternorm | DIN ISO 7388-2 JD/JF |
| Spanndurchmesser D1 | 32 mm |
| D2 [mm] | 64.0 |
| D3 [mm] | 70.25 |
| D6 [mm] | 60.0 |
| Auskraglänge L1 [mm] / [inch] | 120 mm / 4.7" |
| L2 [mm] | 61.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 62.5 |
| L5 [mm] | 82.0 |
| G | M16x1 |
| Min. Drehmoment [Nm] | 650.0 |
| Gewicht [kg] | 5.1 |
| Kühlmitteldicht | ja |
| Standardlänge | ja |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request