TENDO EC SCAPTO C6 Ø32x90
Hydraulic expansion toolholder
Ident.-Nr. 206828
TENDO EC SCAPTO C6 Ø32x90, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO E compact
- Toolholder interface: SCHUNK CAPTO C6
- Clamping diameter: 32 mm
- Projecting length: 90 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 800 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO E compact |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 62.5 |
| D6 [mm] | 58.5 |
| Projecting length L1 [mm]/[inch] | 90 mm / 3.5" |
| L2 [mm] | 61.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 67.0 |
| G | M8x1 |
| Min. torque [Nm] | 800.0 |
| Weight [kg] | 1.95 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Version
TENDO E compact (E compact = excellent cost-performance ratio)
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request