ROTA NCD 132-32 Z100-SV90°
3-jaw power chuck with through-hole
ID 832200
This product is a legacy product.
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Through-hole: 32 mm
- Spindle holder: Z100
- Jaw interface: 1/16" x 90° Nut 10H7
- Stroke per jaw: 3 mm
- Piston stroke: 14 mm
- Max. clamping force: 45 kN
- Max. actuating force: 25 kN
- Max. rotational speed: 7500 1/min
- Weight: 6.3 kg
Technical details
| Spindle type | - |
|---|---|
| Spindle size | Z100 |
| Serration | 1/16" x 90° |
| Max. rotational speed [1/min] | 7500.0 |
| Max. clamping force [kN] | 45.0 |
| Max. actuating force [kN] | 25.0 |
| Stroke/jaw [mm] | 3.0 |
| Piston stroke (H) [mm] | 14.0 |
| Moment of inertia [kgm²] | 0.02 |
| Weight [kg] | 6.3 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB-FR 130
- red
-
SWB-FR 132
- yellow
-
FR-AL 130
- green
-
Required minimum clamping force Fspmin 33%