arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCK plus 210-52 Z170-SV60°

ROTA NCK plus 210-52 Z170-SV60°

带通孔的三爪动力卡盘

ID 807220

标准动力车床卡盘,带通孔

停产信息:
  • 销售结束日期: 2023-06-30
产品特性:
  • 三爪楔式卡盘
  • 通孔: 52 mm
  • 主轴架: ISO 702-4 Nr. 6 (Z170)
  • 卡爪接口: 1,5 mm x 60° Nut 14H7
技术参数:
  • 单指行程: 3.7 mm
  • 活塞行程: 16 mm
  • 最大夹持力*: 84 kN
  • 最大启动力: 34 kN
  • 最大旋转速度: 4800 1/min
  • 重量: 20.5 kg
Tipo di mandrino ISO 702-4
Dimensioni del mandrino Nr. 6 (Z170)
Dentatura 1.5 mm x 60°
Numero di giri max. [1/min] 4800.0
Forza di serraggio max. [kN] 84.0
Forza di azionamento max [kN] 34.0
Corsa/griffa [mm] 3.7
Corsa del pistone (H) [mm] 16.0
Momento di inerzia [kgm²] 0.13
Peso [kg] 20.5