ROTA TB-LH
Pneumatic 3-jaw power chuck with dual stroke system
この製品は廃番となっており、販売は停止されています。
廃番の日付: 2023/06/30
Pneumatic 3-jaw front-end chuck with fast stroke and clamping stroke and a large through-hole for O.D. clamping.
説明
Advantages – Your benefits
- Precision wedge hook pneumatic chuck for top quality demands
Allows excellent machining results - Large through-hole
Machining all standard pipe diameters - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces ensured - Monitoring of the opening and closing process
Process reliable operation of the lathe chuck - Pneumatic cylinder integrated in the chuck
Especially suited to lathes without a hydraulic cylinder - Perfectly suitable for lathes without hydraulic cylinder
Fast and easy changeover from manual lathe chucks - Air supply via a distributor ring
Very simple control of the chuck - High clamping forces at system pressure
Ensure process reliability during machining - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- The technology of the self-contained power chucks with fast and extended stroke (LH) is based on a chuck piston with two different gear transmission ratios. This technology can be used for O.D. clamping only!
- Due to this principle of function, the chuck has a low air consumption, a large and fast jaw stroke combined with a maximum clamping force. Due to the very large through-hole these chucks are suitable for machining of large pipes. Moreover, the machining of adapter plate components is also possible.
- The chuck contains an air supply system on the distributor ring. Therefore no rotary feed-throughs are necessary.