arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC3-K 80-130

KSC3-K 80-130

Basic clamping vise

ID 1508858

Standard single-acting vise

Product features:
  • Without system jaws
  • Nickel-plated base body
  • Standard
Technical data:
  • Dimensions: 80 x 130 x 50 mm
  • Max. clamping force: 25 kN
  • Max. torque: 90 Nm
  • Weight: 3.1 kg
Width of the clamping vise [mm] 80.0
Max. clamping force [kN] 25.0
Max. torque [Nm] 90.0
Weight [kg] 3.1

Scope of delivery
Vise, operating manual; without system jaws