CELSIO HSK-A 80 Ø20x105
Heat shrinking toolholder
ID 208167
CELSIO HSK-A 80 Ø20x105, Toolholders
- Heat shrinking toolholder
- Series: CELSIO
- Toolholder interface: HSK-A 80
- Clamping diameter: 20 mm
- Projecting length: 105 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 450 Nm
Détails techniques
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | HSK-A 80 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D6 [mm] | 33.0 |
| Projecting length L1 [mm]/[inch] | 105 mm / 4.1" |
| L2 [mm] | 53.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 79.0 |
| G | M16x1 |
| Min. torque [Nm] | 450.0 |
| Weight [kg] | 1.6 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Reinforced version also available
Additional sizes and customized designs are available upon request