CELSIO SCAPTO C6 Ø14x85
Met hitte krimpende gereedschapshouder
IDnr. 243434
CELSIO SCAPTO C6 Ø14x85, Gereedschapshouders
- Met hitte krimpende gereedschapshouder
- Reeksen: CELSIO
- Scheidingvlak met de gereedschaphouder: SCHUNK CAPTO C6
- Klemdiameter: 14 mm
- Uitstekende lengte: 85 mm
- Uitloopnauwkeurigheid: ≤ 0,003 mm gemeten in het klemboorgat (volgens DIN 69882-8)
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 180 Nm
Technische gegevens
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 14 mm |
| D2 [mm] | 34.0 |
| D6 [mm] | 27.0 |
| Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
| L2 [mm] | 47.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 60.5 |
| G | M10x1 |
| Min. torque [Nm] | 180.0 |
| Weight [kg] | 1.1 |
| Coolant-proof | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request