SPA-VL 25-M12
Accessories direct workpiece clamping systems, standard
ID 1398229
Accessories direct workpiece clamping systems, standard
Product features:
Product features:
- Clamping pin extension
- For reduced interfering contours
- Dimensions: Ø80 x 25 mm
- Reduction: 80/50 mm
- Thread : M12
- Weight: 1.2 kg
Technical details
| Reductie | 80/50 mm |
|---|---|
| Schroefdraad | M12 |
| Gewicht [kg] | 1.2 |
Lieferumfang
Reduktionsadapter