arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS 100-35-10-5

GBS 100-35-10-5

Mors étagé

ID 1373325

Mors rapportés, standard

Caractéristiques des produits :
  • Mors étagé
  • Interface 1: W-100-1
Caractéristiques techniques :
  • Dimensions: 100 x 35 x 10 mm
  • Étape de serrage: 5 mm
  • Poids: 0.23 kg
Width [mm] 100.0
Depth [mm] 10.0
Height [mm] 35.0
Bundle piece
Weight [kg] 0.23

Scope of delivery
Top jaw, fastening screws