SP-VL mini 60-6-SPA
Accessories for the standard quick-change pallet systems
ID 435650
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Clamping pin extension
- For lifting off the workpiece and reducing the interfering contour
- With centering pin
- Dimensions: Ø90 x 60 mm
- Holding force M6: 15 kN
- Plane parallelism: 0.02 mm
- Weight: 1.7 kg
Technical details
A [mm] | 60 |
---|---|
Holding force M6 [kN] | 15 |
Plane parallelism [mm] | 0.02 |
Weight [kg] | 1.7 |
Scope of delivery
Clamping pin extension, 1 clamping pin, fastening screw, operating manual