FFV Z415-A15
Standard adapter plate
ID 836062
Standard adapter plate
Product features:
Product features:
- Reduction adapter plate
- For pneumatically actuated power lathe chucks
- Chuck side: Z415
- Machine side: ISO 702-1 Nr. 15
- Chuck pitch circle: 474 mm
- Spindle pitch circle: 330.2 mm
- Height: 41 mm
- Through-hole: 230 mm
- Weight: 38.2 kg
Technical details
| Chuck side | Z415 |
|---|---|
| Machine side | ISO 702-1 Nr. 15 |
| Chuck pitch circle [mm] | 474.0 |
| Spindle pitch circle [mm] | 330.2 |
| Height [mm] | 41.0 |
| Through-hole [mm] | 230.0 |
| Weight [kg] | 38.2 |
Etendue de la livraison
Plaque interface, vis de fixation