SZI 31-13
Hard Claw Jaws for I.D. Clamping
ID 123188
SZI 31-13, Hard Claw Jaws for I.D. Clamping
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Productgroep | Harde klauwklemmen voor I.D. Vastklemmen |
|---|---|
| Vertanding | 1/16" x 90° |
| Sleufbreedte N [mm] | 21.0 |
| Breedte B [mm] | 50.0 |
| Hoogte H [mm] | 58.0 |
| Lengte L [mm] | 95.2 |
| Klemdiepte T [mm] | 25.0 |
| Schroefdraad werkstukaanslag G | M8 |
| Gatafstand b [mm] | 28.0 |
| Schroeven | M16 |
| Materiaal | Staal 16MnCr5, verhard |
| m/set [kg] | 3.9 |