PNS-M 250-16-2
Pendulum jaw assemblies
ID 160219
PNS-M 250-16-2, Pendulum jaw assemblies
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 16-1, ID-Nr. 160000PB 250-2, ID-Nr. 192101SP 250-2, ID-Nr. 194101
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 16.0 |
| Width B [mm] | 97.0 |
| Width B1 [mm] | 50.0 |
| Height H [mm] | 64.0 |
| Length L [mm] | 90.0 |
| Clamping depth T [mm] | 35.0 |
| Thread workpiece stop G | M6 |
| Hole spacing b [mm] | 32.0 |
| Screws | M12 |
| m/piece [kg] | 1.9 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.