arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRQJ 200-1 Illustration similar

TRQJ 200-1

QUENTES supporting jaws

ID 150005

TRQJ 200-1, QUENTES supporting jaws

Product features:
  • Serration: 1.5 mm x 60°
  • Groove width: 14 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group QUENTES supporting jaws
Serration 1.5 mm x 60°
Slot width N [mm] 14.0
Width B [mm] 40.0
Height H [mm] 55.0
Length L [mm] 76.0
Hole spacing a [mm] 39.0
Hole spacing b [mm] 25.0
Screws M12
Material Aluminum
m/set [kg] 0.77