arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSF3-F 250

KSF3-F 250

バネ動式 2 ジョークランピングブロック

ID 1457430

バネ動式クランピング力ブロック 標準

特長:
  • 2 ジョークランピングブロック
  • 固定ジョー付き
  • 標準ストローク
  • ベースジョー: 精密セレーション、タングと溝
テクニカルデータ:
  • 寸法: 250 x 250 x 98,2 mm
  • 把持力範囲: 37 - 50 kN
  • 片側ストローク: 10 mm
  • 最大ジョー高さ: 150 mm
  • 繰り返し精度: 0.01 mm
  • 開放圧力: 6 - 9 bar
  • ストロークごとの圧縮空気消費量: 4600 cm³
  • 閉 / 開時間: 1.5 s
  • 重量: 40 kg
Stroke per jaw [mm] 10.0
Min. clamping force [kN] 37.0
Max. clamping force [kN] 50.0
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 150.0
Distance H [mm] 40.0
Air consumption per stroke at 6 bar [cm³] 4600.0
Closing/opening time [s] 1.5
Weight [kg] 40.0

Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Clamping force range
The clamping force depends on the stroke due to the spring tension. Max. clamping force is reached in the "open" condition, min. clamping force in the "closed" condition.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)