arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WDM-5X-SDM 80-125

WDM-5X-SDM 80-125

Base and stacking modules

ID 1398184

Workpiece direct clamping system in standard version

Product features:
  • Stacking Module
  • Manually actuated system
  • Double clamping module for holding of clamping pins from two sides
Technical data:
  • Dimensions: Ø80 x 125 mm
  • Pull-down force: 15 kN
  • Repeat accuracy: < 0.005 mm
  • Actuation torque: 15 Nm
  • Weight: 4.5 kg
Durchmesser [mm] 80.0
Höhe H [mm] 125.0
Einzugskraft [kN] 15.0
Betätigungsmoment [Nm] 15.0
Wiederholgenauigkeit [mm] < 0.005
Gewicht [kg] 4.5

Lieferumfang
Stapelmodul, Betriebsanleitung