arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
OPUS-H3 200-86 Illustration similar

OPUS-H3 200-86

Open-center cylinder

ID 1360393

Clamping cylinder standard version

Product features:
  • Open-center cylinder
  • Through-hole: 86 mm
Technical data:
  • Piston stroke: 34 mm
  • Piston surface: 197 cm²
  • Pull force at 45 bar: 88 kN
  • Oil leakage rate: 5 l/min
  • Max. operating pressure: 45 bar
  • Max. rotational speed: 4500 1/min
  • Weight: 27 kg
Max. rotational speed [1/min] 4500.0
Piston surface [cm²] 197.0
Piston stroke [mm] 34.0
Through-hole [mm] 86.0
Max. pressure [bar] 45.0
Pull force at 45 bar [kN] 88.0
Oil leakage rate [l/min] 5.0
Moment of inertia [kgm²] 0.13
Power consumption  [kW] 1.9
Weight [kg] 27.0