arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
THL-A plus 200 Z-B

THL-A plus 200 Z-B

Steady rest with swing-out lever arm

ID 825223

Standard steady rest

Product features:
  • Self-centering steady rest
  • Hydraulic actuation
  • Central lubrication
  • Spherical rollers
Technical data:
  • Clamping range: 8 - 80 mm
  • Max. clamping force per roller: 3.5 kN
  • Actuation pressure: 8 - 60 bar
  • Centering accuracy: < 0.02 mm
  • Repeat accuracy: < 0.005 mm
  • Max. circumferential speed: 605 m/min
  • Weight: 15.8 kg
Type de lubrication Lubrification centralisée
Galets sphérique
Diamètre de serrage min. [mm] 8.0
Diamètre de serrage max. [mm] 80.0
Pression d'utilisation min. [bar] 8.0
Pression d'utilisation maximale [bar] 60.0
Force de serrage max. par galet [kN] 3.5
Précision de centrage [mm] < 0.02
Répétabilité [mm] < 0.005
Vitesse de circonférence maxi. [m/min] 605.0
Poids [kg] 15.8