KSC3 160-280
Basic clamping vise
ID 1514250
Standard centric clamping vises
Product features:
Product features:
- Without system jaws
- Nickel-plated base body
- Dimensions: 160 x 280 x 70 mm
- Max. clamping force: 50 kN
- Max. torque: 175 Nm
- Weight: 25 kg
Technical details
Vise width [mm] | 160 |
---|---|
Max. clamping force [kN] | 50 |
Max. torque [Nm] | 175 |
Weight [kg] | 25 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench