KSC3 grip 125-300
Basic clamping vise
ID 1514240
Standard centric clamping vises
Product features:
Product features:
- With reversible grip jaws
- Nickel-plated base body
- Dimensions: 125 x 300 x 83 mm
- Jaw width: 125 mm
- Max. clamping force: 35 kN
- Max. torque: 100 Nm
- Weight: 14.5 kg
Technical details
| Width of the clamping vise [mm] | 125.0 |
|---|---|
| Jaw width [mm] | 125.0 |
| Max. clamping force [kN] | 35.0 |
| Max. torque [Nm] | 100.0 |
| Weight [kg] | 14.5 |
Levering
Spanner met omkeerbare grijpklemmen, gebruiksaanwijzing; zonder momentsleutel