arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL S mini 199 x 99

PAL S mini 199 x 99

Clamping pallets without clamping devices

ID 435320

Clamping pallet standard

Product features:
  • Top of customer's finishing
  • Bottom two-way clamping pin SPx mini 20
Technical data:
  • Dimensions: 199 x 99 x 16 mm
  • Material: Steel
  • Plane parallelism: 0.02 mm
  • Weight: 2.7 kg
Length [mm] 199
Width [mm] 99
Material Steel
Plane parallelism [mm] 0.02
Weight [kg] 2.7

Scope of delivery
Clamping pallets, clamping pins, aluminum handles