SAT-KSF3 100 12V 500 x 500
Tombstones with clamping devices
ID 471551
Tombstone with clamping devices
Product features:
Product features:
- Octangle tombstone with TANDEM clamping force blocks for horizontal machining centers.
- Air supply via central quick coupling
- Actuation per vise via a toggle switch
- Base Plate: 500 x 500 mm
- Tower dimensions: 320 x 320 x 523 mm
- Material: Steel
- Weight: 188 kg
- Clamping Devices: KSF3 100
- Clamping force: 7 - 12 kN
- Spannkraft: 12 kN
- Stroke per jaw: 2 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Schließ-/Öffnungszeit: 0.2 s
- Actuation pressure: 6 bar
Technical details
| Pallet size | 500 x 500 mm |
|---|---|
| Weight [kg] | 188.0 |
Scope of delivery
Tombstone, clamping force blocks, cover, shipping screws, operating manual; without system jaws