TENDO WZS CAT 50 Ø1/2"x111
Hydraulic expansion toolholder
ID 28000630
TENDO WZS CAT 50 Ø1/2"x111, Tool grinding toolholder
Scope of delivery: Does not include an actuation key
- TENDO WZS
- Hydraulic expansion toolholder
- Toolholder interface: CAT 50
- Clamping diameter D1: 1/2"
- Projecting length L1: 111 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 30 Nm
Scope of delivery: Does not include an actuation key
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO WZS |
| Toolholder interface | CAT 50 |
| Toolholder standard | ASME B5.50 |
| Clamping diameter D1 | 1/2" |
| D2 [mm] | 36.0 |
| D3 [mm] | 69.85 |
| D6 [mm] | 20.0 |
| L2 [mm] | 46.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 37.0 |
| L5 [mm] | 79.0 |
| G | M10x1 |
| Min. torque [Nm] | 30.0 |
| Weight [kg] | 2.7 |
Version
For tool-sharpening and grinding machines, manually actuated
Short, rigid design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Coolant supply
Coolant supply according to ASME B5.50
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request