arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-M 100-12 Vergelijkbare illustratie

GWU-M 100-12

Accessoires handmatige klemsystemen standaard

ID 1466268

Accessoires handmatige klemsystemen standaard

Productkenmerken
  • Werkstuksteunen – breedte 100 mm
  • Om werkstukken te plaatsen
Technische gegevens
  • Breedte: 100 mm
  • Hoogte: 12 mm
Width [mm] 100.0
Height [mm] 12.0

Scope of delivery
1 set of workpiece supports