SLH 55-1000
pillar assembly system hollow pillar
ID 313785
pillar assembly system hollow pillar SLH, Size: 55
- Length: 1000 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 1000.0 |
| pillar diameter [mm] | 55.0 |
ID 313785
| Material | Steel |
|---|---|
| Length [mm] | 1000.0 |
| pillar diameter [mm] | 55.0 |