arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
VSL 8-6 PU MI-TR Illustration similar

VSL 8-6 PU MI-TR

Accessories for standard vacuum clamping technology

ID 1543276

Accessories for standard vacuum clamping technology

Product features:
  • Vacuum hose
  • Suitable for all SCMB-HD vacuum blocks
Technical data:
  • O.D.-Diameter: 8 mm
  • Inner diameter: 6 mm
  • Pressure range: -0.95 - 10 bar
  • Operating temperature: -35 - 60 °C
  • Material: PU
Presión de trabajo mín. [bar] -0.95
Presión de trabajo máx. [bar] 10.0
Material PU
Diámetro exterior [mm] 8.0
Diámetro interior [mm] 6.0
Temperatura mínima de funcionamiento [°C] -35.0
Temperatura máxima de funcionamiento [°C] 60.0

Scope of delivery
Vacuum hose