MSC-PM62F 400 x 300
MAGNOS for Grinding Applications
ID 422081
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Parallel pole
- Magnet type: AlNiCo
- With low residual magnetism cycle
- Dimensions: 400 x 300 x 81 mm
- Pole orientation: Transverse
- Pole pitch: 3 + 0.8 mm (steel + brass)
- Max. holding force: 75 N/cm²
- Max. working temperature: 80 °C
- Weight: 52 kg
- Fixed connection with cable and open cable end
- Cable length: 5 m
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 68
Technical details
| L [mm] | 400.0 |
|---|---|
| B [mm] | 300.0 |
| H [mm] | 81.0 |
| Force de serrage max. [N/cm²] | 75.0 |
| Pas polaire | 3 mm + 0.8 mm |
| Raccordement | 4-PIN |
| Nombre de canaux | 1.0 |
| Tension secteur | 400 V / 460 V |
| Epaisseur min. de la pièce à usiner [mm] | 2.0 |
| Poids [kg] | 52.0 |
Etendue de la livraison
Plaque de serrage magnétique, notice d'utilisation, déclaration de conformité CE