SWO-REP10-K
Module de passage de signaux électriques
ID 9965723
Electric feed-through module SWO-E, Size: REP10, Quick-change master, Master side
- Number of electrical feed-throughs: 6
- Number of electrical feed-throughs: 3
Détails techniques
| Suitable on | Quick-change master |
|---|---|
| Screw connection diagram | J |
| Transmission type | Servo |
| Weight [kg] | 0.2 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Protection class IP | IP65 (only when connected) |
| Number of pin contacts | 6.0 |
| Nominal current [A] | 5.0 |
| Alternating current [V AC] | 150.0 |
| Electrical connection | M23 connector, 9-pin |
| Electrical connection outlet | radial |
| Number of pin contacts | 3.0 |
| Nominal current [A] | 15.0 |
| Alternating current [V AC] | 150.0 |
| Special properties | Shielding of connector housing is via pinblock, electric circuits (signal & power) are galvanically separated. |
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.