arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSF3

KSF3

Blocos de força de fixação de 2 castanhas com mola
Morsa acionada de 2 castanhas acionada com mola da 3ª geração, em um design compacto com alta força de fixação e novos destaques técnicos. As morsas acionadas estão disponíveis com curso do mordente padrão, curso longo ou mordente fixo.

Advantages – Your benefits

  • Spring-packaged clamping force blocks
    Media-independent workpiece clamping, especially for tombstone or storage applications
  • Patented monitoring of the base jaw position via dynamic pressure
    Know whether the vise is open or clamped
  • Workpiece presence control through the base jaw
    Enables automated loading of the clamping force block
  • Precision wedge-hook clamping force block for highest quality requirements
    Allows excellent machining results
  • Square design with ideal external contour
    Ideal for 6-sided machining in two set-ups with the best lateral accessibility
  • High degree of efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Base jaws with tongue and groove or fine serration as standard
    High flexibility of system jaws
  • Optimal jaw support due to the use of a very long base jaw guidance
    Allows high clamping forces at a long service life
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • Compact, spring-loaded powerhouses for tower and storage solutions
    TANDEM KSF3 stands for high-performance, spring-loaded clamping force blocks that are clamped via integrated spring assemblies and opened pneumatically. Due to the spring clamping, however, they are only suitable for O.D. clamping. The clamping force blocks are mainly used in tower and storage solutions, as the clamping force is fully maintained even after the compressed air has been removed. In the third generation, the vises can now also be equipped with pneumatic monitoring, which further increases the range of applications.
  • An important aspect in the further development was compatibility, with the result that existing KSF plus vises can be replaced 1:1 by the new KSF3 vises. The tried and tested geometry enables optimal accessibility of the machine spindle to the workpiece.