WEL CF HSK-A 63 Ø18x120
侧固式刀柄
ID 1302138
WEL CF HSK-A 63 Ø18x120, 刀柄
- 侧固式刀柄
- 系列: 侧固式
- Cool Flow 版本
- 刀具夹持接口: HSK-A 63
- 夹持直径: 18 mm
- 突出长度: 120 mm
- 回转精度: 从锥体到 D1 测量 ≤ 0.003 mm
- 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
技术细节
| Technology | WELDON end mill holders |
|---|---|
| Series | WELDON |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 18 mm |
| D2 [mm] | 48.0 |
| D6 [mm] | 51.0 |
| Projecting length L1 [mm]/[inch] | 120 mm / 4.7" |
| L2 [mm] | 51.0 |
| L4 [mm] | 94.0 |
| G1 | M14 |
| Weight [kg] | 1.92 |
| Cool Flow variant | yes |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Scope of delivery
Including WELDON clamping screw and two M3 screws for closing the Cool Flow option (if required)
Individual
Additional sizes and customized designs are available upon request