MCM Base 250
Fixture membrane
ID 1664781
Fixture membrane standard
Product features:
Product features:
- Rigid fixture membrane
- For clamping of low-deformation and stiff workpieces
- Suitable for: ROTA MEM 250
- Dimensions: Ø250 x 47.5 mm
- Max. expansion in diameter: 2.2 mm
- Opening stroke in diameter: 1.3 mm
- Residual stroke in diameter: 0.9 mm
- Weight: 5 kg