arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
SVSL 4-2 PU Illustration similar

SVSL 4-2 PU

Accessories for standard vacuum clamping technology

ID 1487804

Accessories for standard vacuum clamping technology

Product features:
  • Vacuum hose
  • Suitable for pressure gauge set VAM-SMPL 4/2
Technical data:
  • O.D.-Diameter: 4 mm
  • Inner diameter: 2 mm
  • Pressure range: -0.95 - 10 bar
  • Operating temperature: -40 - 60 °C
  • Material: PU
Min. Betriebsdruck [bar] -0.95
Max. Betriebsdruck [bar] 10.0
Material PU
Außendurchmesser [mm] 4.0
Innendurchmesser [mm] 2.0
Min. Betriebstemperatur [°C] -40.0
Max. Betriebstemperatur [°C] 60.0

Lieferumfang
Vakuum-Schlauch