GWA-080
ID 302520
Alternative products:
- No. of fluid feed-throughs: 6
- Number of electrical feed-throughs: 36
- Force Fz max.: 2500 N
- Force Fd max.: 5000 N
- Max. total payload: 86 kg
- IP protection class: 65
Technical details
| Charge recommandée [kg] | 86.0 |
|---|---|
| Répétabilité [mm] | 0.04 |
| Poids [kg] | 0.4 |
| Distance max. au moment du verrouillage [mm] | 2.0 |
| Nombre de passages pneumatiques | 6.0 |
| Filet d'accouplement d'air passage pneumatique | M5 |
| Nombre de passages pneumatiques | 2.0 |
| Taraudage des passages de fluide | G1/8" |
| Nombre de passages électriques | 36.0 |
| Décalage d'axe XY max. autorisé [mm] | ± 1.5 |
| Décalage angulaire max. autorisé [°] | ± 1 |
| Température ambiante mini. [°C] | 5.0 |
| Température ambiant maxi. [°C] | 60.0 |
| Pression d'utilisation min. [bar] | 4.5 |
| Pression d'utilisation maximale [bar] | 6.0 |
| Longueur X [mm] | 80.0 |
| Largeur Y [mm] | 160.0 |
| Hauteur Z [mm] | 16.0 |
| Moment Mx max. [Nm] | 100.0 |
| Moment My max. [Nm] | 100.0 |
| Moment Mz max. [Nm] | 200.0 |
| Force Fz max. [N] | 2500.0 |
| Force max. Fd [N] | 5000.0 |
Dimensions and maximum loads
Dimensions and maximum loads
This is the max. sum of all forces and moments which are permitted to act on the change system for ensuring proper functioning.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Wedge gear with surface power transmission
Media transmission
for electrical Energy: 2x 18 pins 0.14 mm2; 60 V~; max. 1 A are included in the scope of delivery. Optionally available: 4 pins 2.5 mm2; 350 V/B~; max 25 A as per VDE guidelines
Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.
Scope of delivery
Operating and maintenance instructions, manufacturer’s declaration, electronic modules
Warranty
24 months