GSW-B
Interface d'attachement pour pinces
Universal gripper PGN-plus/PZN-plus with GSW-B shank interface
説明
Advantages – Your benefits
- Price-attractive module
from a universal gripper PGN-plus/PZN-plus and a shank interface - Fast, automated gripper changeover
from the gripper to the storage rack - Fully automated workpiece changeover
without robot or gantry system
Options and special information
- Air connections
Please note that the connection A of IS version grippers or grippers of AS version should not be sealed air-tight. - Diversity of variants
When using the GSW-B with the PGN-plus/-P and PZN-plus grippers, nearly all variants and accessories of these grippers can be used. For more information see the chapter gripper series. - Further shaft diameters on request.
- Precondition
If the spindles do not rotate, then the machines have to provide compressed air or coolant. - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.