KS-H-LH
유압식 롱 스트로크 바이스
통합 경로 측정 기능을 갖춘 소형 유압식 롱 스트로크 바이스로, 유연한 직접 로딩에 완벽할 정도로 적합합니다.
Description
Advantages – Your benefits
- Perfectly suitable for automation
Thanks to hydraulic actuation and integrated path measurement - Long hydraulic clamping stroke of 110 mm
High flexibility with regard to workpiece size - Powerhouse with 40 kN clamping force per jaw
For vibration-proof clamping in a reliable process, even with minimal clamping surfaces - Maximum flexibility in the range of system and top jaws
Thanks to a unique portfolio on the market - Wide range of applications
Suitable for rough and finished parts machining - Flexible control of the long stroke vise
Through side and bottom connections - Simple commissioning and quick integration
In all common fieldbus systems thanks to the IO-Link interface - Completely encapsulated
Offers optimal protection against coolant and chips - VERO-S interface
Versatile range of combinations thanks to the VERO-S modular system for even shorter set-up times.
Options and special information
- Flexible direct loading with the compact hydraulic long stroke vise with integrated path measurement
The topic of machine tending is increasingly becoming a central component of competitive manufacturing. With the new hydraulic long stroke vise KONTEC KS-H-LH, SCHUNK is expanding its product portfolio in this area with an elementary component. With a clamping range from 20 to 345 mm and a hydraulic clamping stroke of 110 mm, workpieces of different sizes can be automatically inserted or exchanged. With a clamping force of 40 kN per jaw, the vise offers plenty of power so that workpieces can be clamped in a reliable process and protected against vibration, even with minimum clamping surfaces. Depending on customer requirements and the application, the long stroke vise can be equipped with or without a path measuring system and pneumatic media transfer into the system jaw.