arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Pre zobrazenie informácií o produktoch, službách a kontaktných osobách relevantných pre vašu lokalitu prepnite na príslušnú krajinu.
TENDO Zero SK 40 Ø32x80.5 Illustration similar

TENDO Zero SK 40 Ø32x80.5

Hydraulic expansion toolholder

Identifikačné číslo 0204267Z

TENDO Zero SK 40 Ø32x80.5, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Zero
  • Toolholder interface: SK 40
  • Clamping diameter: 32 mm
  • Projecting length: 80.5 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x DRun-out accuracy of 0 microns, adjustable
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 650 Nm
Scope of delivery: Including hexalobular socket wrench for TENDO Zero, without actuation key
Technology Hydraulic expansion toolholder
Series TENDO Zero
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 32 mm
D2 [mm] 63.0
D3 [mm] 80.0
D6 [mm] 60.0
Projecting length L1 [mm]/[inch] 80,5 mm / 3.2"
L2 [mm] 61.0
L3 [mm] 10.0
L4 [mm] 25.5
L5 [mm] 61.5
G M16x1
Min. torque [Nm] 650.0
Weight [kg] 2.0
Coolant-proof yes
Standard length yes

Version
Short, slim design

Run-out accuracy
< 0.003 mm at 2.5 x D
Run-out accuracy of 0 microns, adjustable

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Including hexalobular socket wrench for TENDO Zero, without actuation key

Individual
Additional sizes and customized designs are available upon request