MSC-PM60D 800 x 400
MAGNOS for Grinding Applications
ID 422051
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Parallel pole
- Magnet type: AlNiCo
- With low residual magnetism cycle
- Dimensions: 800 x 400 x 71 mm
- Pole orientation: Transverse
- Pole pitch: 5 + 5 mm (steel + brass)
- Max. holding force: 75 N/cm²
- Max. working temperature: 80 °C
- Weight: 160 kg
- Fixed connection with cable and open cable end
- Cable length: 5 m
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400 V / 460 V
- Protection class: 68
Technical details
| L [mm] | 800.0 |
|---|---|
| B [mm] | 400.0 |
| H [mm] | 71.0 |
| Fuerza máx. de sujeción [N/cm²] | 75.0 |
| Inclinación de polo | 5 mm + 5 mm |
| Conexión | 4-PIN |
| Número de canales | 1.0 |
| Voltaje principal | 400 V / 460 V |
| Espesor mín. de la pieza [mm] | 4.0 |
| Peso [kg] | 160.0 |
Material suministrado
Mesa magnética, manual de instrucciones, declaración de conformidad CE