SPA-S 40
Clamping pins
ID 1310630
Clamping pins standard
Product features:
Product features:
- Dove tail pins
- Centering pins
- Burnished steel
- Max. Schnittstellentiefe: 3.5 mm
- Holding force: 15 kN
- Weight: 0.4 kg
Technical details
| Holding force [kN] | 15.0 |
|---|---|
| Material | Burnished steel |
| Variant | Centering pins |
| Weight [kg] | 0.4 |
Scope of delivery
Clamping pins