arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HM 8 Illustration similar

HM 8

Carbide inserts

ID 300781

In stock
HM 8, Carbide inserts
  • Height H: 10 mm
  • Diameter D: 8 mm
  • Thread G: M4
  • Material: Carbide insert with steel body
Thread M4
Max. load force [kN] 6.0
Material Carbide insert with steel body
Maximum loading force values are valid if all tips are gripping.