arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AFS3 IOL 100-75 Illustration similar

AFS3 IOL 100-75

Accessories for the standard quick-change pallet systems

ID 1528100

In stock
Accessories for the standard quick-change pallet systems

Product features:
  • Retrofittable monitoring segment
  • Control via IO-Link
  • Monitoring the "open" and "clamped" positions as well as "closed without clamping pin"
  • Monitoring pallet presence
  • Suitable for: Module 100-75
Technical data:
  • Dimensions: 44 x 38,2 x 16 mm
  • Threaded connection: M4
  • Mains voltage: 24 V DC
  • Weight: 0.1 kg
Filetage M4
Poids [kg] 0.1

Etendue de la livraison
Unité de surveillance, manuel d'utilisation