SGM-E 125-98-40
Mittelbacken
ID 1322974
System jaws, standard
Product features:
Product features:
- Central smooth jaw
- Interface 1: W-125-1
- Suitable for: KSC-D 125
- Dimensions: 125 x 98 x 40 mm
- Weight: 3.7 kg
Détails techniques
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 98.0 |
| Height [mm] | 40.0 |
| Bundle | piece |
| Weight [kg] | 3.7 |
Scope of delivery
System jaw, fastening screws