GBS-G3 100-35-10
Stepped jaw
ID 1373330
Top jaws, standard
Product features:
Product features:
- Stepped jaw, grip 3 mm
- Interface 1: W-100-1
- Dimensions: 100 x 35 x 10 mm
- grip step: 3 mm
- Weight: 0.23 kg
Technical details
| Largeur [mm] | 100.0 |
|---|---|
| Profondeur [mm] | 10.0 |
| Hauteur [mm] | 35.0 |
| Offre groupée | Pièce |
| Poids [kg] | 0.23 |
Etendue de la livraison
Mors rapporté, vis de fixation