arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSR mikro 60

NSR mikro 60

Robot couplings

ID 1357111

Ready for shipment in 3 - 6 working days
Robot module standard

Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Integrated cleaning function
Technical data:
  • Dimensions: 60 x 29 x 26.2 mm
  • Pull-down force: 0.5 kN
  • Pull-down force with turbo: 1.5 kN
  • Max. moment Mx: 15 Nm
  • Max. moment Mz: 32 Nm
  • Actuation pressure: 6 bar
  • Repeat accuracy: < 0.02 mm
  • Weight: 0.15 kg
Length [mm] 60
Width [mm] 29
Pull-down force [kN] 0.5
Pull-down force with turbo [kN] 1.5
Unlocking pressure [bar] 6
Repeat accuracy [mm] < 0.02
Moment Mx max. [Nm] 15
Moment Mz max. [Nm] 32
Weight [kg] 0.15

Scope of delivery
Robot module, fitting screws, fastening screws, O-rings, operating manual; without proximity switches