SAT-DR-BRS 400-710
Triangle tombstones
ID 431135
Tombstone without clamping vises
Product features:
Product features:
- Triangle tombstone with precision-milled clamping surfaces and bore hole grid for SCHUNK clamping devices
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 400 x 400 mm
- Tower dimensions: 277 x 710 mm
- Material: Cast iron EN-GJL-250
- Weight: 172 kg
Technical details
| Pallet size | 400 x 400 mm |
|---|---|
| Weight [kg] | 172.0 |
Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover