TRIBOS SVL-3/4" Ø1/2"x6"
Extensions polygonales
ID 205944
TRIBOS SVL-3/4" Ø1/2"x6", Extensions polygonales
- TRIBOS SVL
- Diamètre de serrage: 1/2"
- Diamètre de serrage côté machine: 3/4"
- Longueur totale: 6"
- Concentricité: < 0,003 mm à 2,5 x D
- Couple de rotation min.: 40 Nm
Détails techniques
| Technology | Polygonal Extensions |
|---|---|
| Series | TRIBOS SVL |
| Toolholder interface | SVL-3/4" |
| Clamping diameter D1 | 1/2" |
| D2 [mm] | 20.0 |
| D3 [mm] | 22.1 |
| D5 | 3/4" |
| Overall length L [mm] | 152.4 |
| L2 [mm] | 47.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| L5 [mm] | 99.9 |
| G | M8x1 |
| Min. torque [Nm] | 40.0 |
| Weight [kg] | 0.31 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Length-setting screw
With adjustment screw for axial length adjustment
Max. speed limit
41.000 1/min
Individual
Also available in heavy metal
Additional sizes and customized designs are available upon request