arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSC-G-1 M12-T16 Similar a la imagen

GSC-G-1 M12-T16

Accessories for the manual clamping systems standard

ID 430424

Accessories for the manual clamping systems standard

Product features:
  • Clamping screws for base body
  • Used for directly attaching clamping devices via the base body.
Technical data:
  • Suitable for T-slot: 16 mm
  • Thread : M12
  • Weight: 0.2 kg
Gewinde M12
Passend zu T-Nut [mm] 16.0
Gewicht [kg] 0.2

Lieferumfang
Aufspannschrauben